IESNA:LM-63-2002
[TEST]P1648422
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20211.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3262.3 3052.8 2914.6 2807.7 2653.8 2586.8 2690.8 2900.3 3193.9 3537.4 3935.0 4359.8 4794.5 5277.6 5730.8 
6279.5 6671.5 6992.2 7238.7 7339.9 7307.1 7024.9 6194.0 5733.7 5471.4 5123.7 4418.2 3208.2 2115.0 1319.8 876.5 
527.3 240.9 142.5 57.0 0.0 0.0 
3262.3 3035.7 2906.0 2796.3 2645.2 2586.8 2698.0 2907.5 3202.5 3543.1 3952.1 4381.1 4810.1 5264.8 5749.4 
6273.8 6711.4 7029.2 7288.6 7394.1 7379.8 7104.7 6328.0 5833.4 5588.3 5242.0 4527.9 3312.2 2186.3 1369.6 910.7 
555.8 273.6 156.8 67.0 0.0 0.0 
3262.3 3055.7 2911.7 2817.7 2685.1 2603.9 2683.7 2870.4 3121.2 3440.5 3828.2 4238.6 4667.6 5128.0 5604.0 
6100.0 6598.8 7040.6 7449.7 7720.4 7821.6 7811.7 7468.2 6795.5 6422.1 6072.9 5371.7 4114.6 2645.2 1651.8 
1098.8 699.8 386.2 256.5 108.3 0.0 0.0 
3262.3 3065.7 2941.7 2856.2 2736.4 2652.3 2680.8 2812.0 3031.5 3298.0 3621.5 4010.6 4406.8 4827.2 5271.9 
5740.8 6263.9 6826.8 7386.9 7870.1 8242.1 8478.7 8541.4 8471.5 8280.6 7912.8 7332.8 6229.7 4046.2 2412.9 
1406.7 893.6 510.2 253.7 95.5 0.0 0.0 
3262.3 3091.3 2968.7 2890.4 2810.5 2733.6 2713.6 2779.2 2918.9 3125.5 3387.8 3688.5 4012.0 4385.4 4795.9 
5207.8 5689.5 6241.1 6862.5 7522.3 8075.3 8527.1 8880.6 9169.9 9447.8 9704.4 9829.8 9378.0 7626.4 4506.6 
2085.1 923.5 491.7 209.5 77.0 1.4 0.0 
3262.3 3128.4 3015.8 2943.1 2897.5 2849.0 2823.4 2847.6 2917.4 3047.1 3225.3 3422.0 3644.3 3910.8 4240.0 
4555.0 4942.7 5421.6 5974.5 6635.8 7308.6 7944.2 8542.8 9112.9 9805.5 10620.8 11518.7 12242.7 11930.6 9443.5 
5110.9 1996.7 695.5 337.8 109.7 2.9 0.0 
3262.3 3161.1 3065.7 3008.6 2984.4 2980.1 2985.8 3007.2 3048.6 3119.8 3238.1 3390.6 3518.9 3638.6 3818.2 
4070.4 4365.5 4733.2 5230.6 5849.1 6588.8 7352.7 8180.8 9007.4 9872.5 10960.0 12195.6 13468.4 14001.4 12633.2 
9603.2 5605.4 1976.8 711.2 267.9 24.2 0.0 
3262.3 3162.6 3069.9 3014.4 2991.5 2991.5 3002.9 3025.8 3065.7 3136.9 3258.1 3407.7 3528.9 3635.7 3806.8 
4050.5 4321.3 4689.0 5185.0 5782.1 6541.8 7325.7 8135.2 9011.7 9872.5 10955.7 12182.8 13474.1 14018.5 12680.2 
9754.2 5995.9 2068.0 729.7 280.8 25.7 0.0 
3262.3 3179.7 3118.4 3082.8 3081.3 3104.1 3146.9 3192.5 3250.9 3326.5 3461.9 3605.8 3668.5 3738.4 3886.6 
4079.0 4328.4 4693.3 5187.8 5792.1 6503.3 7317.1 8179.4 9061.6 9962.3 10991.3 12111.6 13047.9 13191.9 11867.8 
9512.0 6030.1 2440.0 620.0 269.4 37.1 0.0 
3262.3 3221.0 3199.6 3205.3 3242.4 3299.4 3357.8 3422.0 3491.8 3588.7 3718.4 3798.2 3836.7 3913.7 4039.1 
4234.3 4475.2 4901.3 5418.7 6047.2 6873.9 7751.8 8692.4 9714.3 10816.0 11997.5 13049.4 13712.1 13298.8 11686.8 
9161.3 4783.1 1519.3 555.8 242.3 67.0 0.0 
3262.3 3260.9 3279.4 3327.9 3413.4 3523.2 3631.5 3748.3 3872.3 4006.3 4164.5 4248.6 4334.1 4456.7 4629.1 
4870.0 5192.1 5588.3 6067.2 6614.5 7208.8 7872.9 8544.2 9358.0 10184.7 10992.8 11527.2 11555.7 10284.4 8450.2 
5887.6 2465.6 778.2 332.1 122.6 37.1 0.0 
3262.3 3286.6 3322.2 3389.2 3498.9 3624.3 3749.8 3876.6 3999.2 4137.4 4278.5 4335.5 4382.6 4448.1 4525.1 
4634.8 4793.0 4992.6 5249.1 5558.4 5913.3 6292.4 6711.4 7240.1 7793.1 8263.5 8460.1 8242.1 7040.6 5673.8 
3949.3 1698.9 568.7 285.0 139.7 51.3 0.0 
3262.3 3278.0 3326.5 3407.7 3523.2 3647.2 3768.3 3875.2 3966.4 4056.2 4133.2 4133.2 4097.5 4066.2 4017.7 
3975.0 3957.8 3945.0 3925.1 3893.7 3853.8 3808.2 3801.1 3886.6 4047.6 4170.2 4069.0 3594.4 2640.9 1869.9 
1174.4 602.9 349.2 202.4 115.4 45.6 0.0 
3262.3 3320.8 3384.9 3461.9 3560.2 3640.0 3691.3 3712.7 3685.6 3605.8 3471.8 3243.8 2924.6 2538.3 2072.3 
1666.1 1314.1 1086.0 972.0 920.7 893.6 875.1 849.4 830.9 846.6 859.4 828.1 766.8 661.3 548.7 457.5 357.7 258.0 163.9 
89.8 28.5 0.0 
3262.3 3353.6 3412.0 3460.4 3500.4 3501.8 3436.2 3285.1 3032.9 2710.8 2333.1 1895.5 1500.8 1261.3 1147.3 1096.0 
1066.1 1051.8 1049.0 1049.0 1046.1 1034.7 1010.5 974.9 940.6 925.0 892.2 819.5 704.1 560.1 446.1 352.0 248.0 148.2 88.4 22.8 
0.0 
3262.3 3367.8 3412.0 3420.5 3389.2 3272.3 3028.6 2710.8 2341.6 1922.6 1572.0 1385.3 1308.4 1272.7 1242.8 1222.8 1220.0 
1230.0 1254.2 1281.3 1308.4 1326.9 1332.6 1309.8 1262.7 1194.3 1094.6 982.0 845.2 662.7 478.9 319.3 212.4 142.5 74.1 14.3 0.0 
3262.3 3382.1 3400.6 3357.8 3223.9 2963.0 2616.7 2233.3 1847.1 1579.1 1480.8 1439.5 1399.6 1361.1 1328.3 1305.5 
1304.1 1336.9 1362.5 1351.1 1351.1 1352.5 1315.5 1239.9 1168.7 1106.0 1029.0 930.7 815.2 687.0 524.5 363.4 255.1 161.1 69.8 10.0 
0.0 
3262.3 3369.2 3366.4 3272.3 3042.9 2702.2 2331.7 1954.0 1670.4 1590.6 1569.2 1536.4 1483.7 1419.5 1369.6 1339.7 
1279.9 1197.2 1188.6 1163.0 1108.8 1111.7 1118.8 1133.1 1143.0 1133.1 1111.7 1077.5 1024.7 933.5 728.3 558.7 393.4 232.3 96.9 5.7 
0.0 
3262.3 3365.0 3342.2 3206.8 2900.3 2538.3 2135.0 1801.5 1680.3 1673.2 1661.8 1626.2 1566.3 1489.4 1411.0 1251.3 
1143.0 1071.8 973.4 952.1 947.8 962.0 993.4 1016.2 1004.8 979.1 946.3 903.6 848.0 778.2 645.6 538.7 430.4 267.9 114.0 5.7 
0.0 
3262.3 3365.0 3333.6 3146.9 2814.8 2418.6 2030.9 1765.9 1733.1 1750.2 1748.8 1717.4 1656.1 1570.6 1373.9 1200.0 
1073.2 927.8 875.1 850.9 845.2 850.9 859.4 849.4 801.0 773.9 751.1 719.7 669.9 612.8 528.8 443.2 347.8 240.9 108.3 4.3 
0.0 
3262.3 3336.5 3296.5 3121.2 2746.4 2355.9 1972.5 1755.9 1755.9 1784.4 1792.9 1768.7 1718.8 1611.9 1372.5 1178.7 
999.1 895.0 860.8 866.5 926.4 940.6 852.3 850.9 778.2 768.2 729.7 694.1 651.3 560.1 473.2 379.1 280.8 193.8 79.8 4.3 
0.0 
3262.3 3322.2 3286.6 3105.6 2746.4 2355.9 1972.5 1754.5 1758.7 1788.7 1797.2 1778.7 1730.2 1607.7 1376.8 1170.1 
997.7 892.2 860.8 876.5 959.2 967.7 853.7 860.8 781.0 781.0 731.1 688.4 638.5 541.6 456.1 369.1 263.7 163.9 75.5 4.3 
0.0 
